csmedia.corning.com - /opcomm/Images/FO Cables_cross section images web/


[To Parent Directory]

4/29/2015 2:31 AM <dir> 5mm Round Drop Cable
7/14/2015 11:20 AM <dir> 900 micron buffered fiber
2/21/2017 5:23 AM <dir> A-D(ZM)(SG)2Y
5/5/2011 3:47 AM <dir> A-DQ(BN)2Y CT
12/8/2015 5:55 AM <dir> A-DQ(BN)2Y LT
1/15/2015 4:18 PM <dir> A-DQ(BN)H CT
12/16/2015 9:08 AM <dir> A-DQ(BN)H LT
11/6/2013 11:59 AM <dir> A-DQ(ZN)(L)2Y(SR)2Y
6/3/2011 6:41 AM <dir> A-DQ(ZN)(SR)2Y CT
9/3/2012 8:57 AM <dir> A-DQ(ZN)(SR)2Y LT
9/11/2012 9:38 AM <dir> A-DQ(ZN)(SR)H CT
5/6/2015 5:24 AM <dir> A-DQ(ZN)(SR)H DTC CT
4/28/2015 6:31 AM <dir> A-DQ(ZN)(SR)H DTC LT
9/19/2012 2:29 AM <dir> A-DQ(ZN)(SR)H LT
12/8/2015 5:51 AM <dir> A-DQ(ZN)2Y LT
3/9/2012 10:01 AM <dir> A-DQ(ZN)2Y(SR)2Y
11/6/2013 12:04 PM <dir> A-DQ(ZN)2Y(SR)2Y Light Duty
9/3/2012 9:07 AM <dir> A-DQ(ZN)B2Y CT
9/3/2012 8:37 AM <dir> A-DQ(ZN)B2Y LT
9/3/2012 9:44 AM <dir> A-DQ(ZN)BH CT
9/3/2012 9:14 AM <dir> A-DQ(ZN)BH LT
10/14/2014 7:05 PM <dir> A-DQ(ZN)H LT
5/7/2015 8:12 AM <dir> A-DQ(ZN)H(SR)H DTC LT
10/5/2012 10:14 AM <dir> A-DQ(ZN)H(SR)H LT
12/8/2015 5:48 AM <dir> A-DQ2Y(ZN)2Y
12/7/2015 7:44 AM <dir> A-DT2Y_Central Tube
12/15/2014 5:44 AM <dir> A-VQ(BN)H
6/4/2014 9:13 PM <dir> ActiFi DAS FREEDM
10/14/2014 7:04 PM <dir> ActiFi DAS FREEDM IntArm
10/14/2014 7:05 PM <dir> ActiFi DAS Plenum
10/14/2014 7:04 PM <dir> ActiFi DAS Plenum IntArm
6/22/2017 9:22 AM <dir> ActiFi TB Plenum
3/1/2017 2:46 PM <dir> ALTOS dielectric
4/14/2011 6:47 PM <dir> ALTOS DJ
7/27/2011 10:02 AM <dir> ALTOS DJ SA
10/7/2011 1:52 PM <dir> ALTOS F8 gel-filled Armored
7/8/2011 12:13 PM <dir> ALTOS F8 gel-filled dielectric
8/22/2011 5:07 PM <dir> ALTOS F8 gel-free Armored
4/17/2011 6:54 PM <dir> ALTOS F8 gel-free dielectric
7/24/2014 6:44 AM <dir> ALTOS FastAccess Technology
4/13/2012 2:28 PM <dir> ALTOS gel-filled dielectric
9/17/2011 11:24 AM <dir> ALTOS gel-filled DJ
4/5/2012 8:38 AM <dir> ALTOS gel-filled DJ SA
4/14/2011 8:49 AM <dir> ALTOS gel-filled SJ SA
8/25/2011 8:55 PM <dir> ALTOS gel-filled TJ DA
5/4/2011 3:02 AM <dir> ALTOS Lite DJ DA
8/25/2011 8:49 PM <dir> ALTOS Lite Gel-Filled DJ DA
4/2/2012 9:04 PM <dir> ALTOS Lite Gel-Filled SJ SA
8/26/2011 10:54 AM <dir> ALTOS Lite Low Temp gel-filled SJ SA
9/19/2011 10:12 PM <dir> ALTOS Lite Low Temp gel-free SJ SA
3/2/2017 4:09 PM <dir> ALTOS Lite SJ SA
9/19/2011 2:09 PM <dir> ALTOS Low Temp dielectric
4/14/2011 11:18 AM <dir> ALTOS Low Temp DJ SA
9/19/2011 4:25 PM <dir> ALTOS Low Temp gel-filled dielectric
10/7/2011 4:55 PM <dir> ALTOS Low Temp gel-filled DJ SA
4/14/2011 4:19 PM <dir> ALTOS TJ DA
8/3/2016 12:21 PM <dir> ALTOS-Binderless
5/23/2017 11:12 AM <dir> ALTOSLiteSJSAFastAccess
1/25/2017 5:49 PM <dir> ALTOSRibbonGel-Filled
1/25/2017 5:39 PM <dir> ALTOSRibbonGel-Free
1/25/2017 5:25 PM <dir> ALTOSRibbonGelFreeArmored
6/16/2015 10:21 AM <dir> Buffered Fiber Telcordia
11/21/2017 9:22 AM <dir> ClearCurve Compact Drop
5/14/2012 8:08 AM <dir> ClearCurve Rugged Drop
5/2/2014 9:38 AM <dir> Composite SST-Ribbon_SST-UltraRibbon
6/1/2018 11:22 AM <dir> Costumized Cables
6/13/2012 1:41 PM <dir> DFX Plenum
9/22/2013 1:22 PM <dir> DFX Riser
3/6/2017 7:13 AM <dir> Drop
1/16/2014 1:15 PM <dir> DualDrop
10/10/2011 11:04 AM <dir> Fan-Out Plenum
8/26/2011 9:49 AM <dir> Fan-Out Riser
1/13/2015 1:12 PM <dir> FREEDM Breakout TB 2.0 mm
5/14/2015 1:05 PM <dir> FREEDM Breakout TB 2.8mm
5/15/2015 9:03 AM <dir> FREEDM Fan-Out Cold Temp
4/24/2012 1:12 PM <dir> FREEDM Fan-Out Riser
5/14/2015 8:02 AM <dir> FREEDM Indoor_Outdoor TB
2/18/2014 8:38 PM <dir> FREEDM IO Multipurpose Cable
10/10/2011 12:07 PM <dir> FREEDM Loose Tube Plenum
10/12/2012 7:58 AM <dir> FREEDM Loose Tube Riser
8/25/2011 8:34 PM <dir> FREEDM LST IntArm Riser
5/4/2011 5:10 PM <dir> FREEDM LST LT IntArm Riser
4/16/2013 8:24 PM <dir> FREEDM LST Plenum
10/11/2012 8:54 AM <dir> FREEDM LST Riser
11/30/2012 3:44 PM <dir> FREEDM LT IntArm Plenum
10/13/2016 11:42 AM <dir> FREEDM One IntArm Plenum
10/13/2016 6:24 PM <dir> FREEDM One IntArm Riser
10/14/2016 11:54 AM <dir> FREEDM One Plenum
10/14/2016 3:56 PM <dir> FREEDM One Riser
9/28/2016 10:47 AM <dir> FREEDM One Unitized IntArm Riser
9/28/2016 7:48 AM <dir> FREEDM One Unitized Riser
10/15/2012 9:26 PM <dir> FREEDM Ribbon
10/6/2014 8:40 PM <dir> FREEDM Ribbon IntArm
1/23/2014 3:34 PM <dir> FREEDM Ribbon IntArm GFill Riser
4/30/2015 12:32 PM <dir> FREEDM TB IO Dielectric Armor
5/28/2014 9:34 PM <dir> FREEDM UltraRibbon Gel-Filled Riser
9/9/2013 8:35 AM <dir> FREEDM UltraRibbon Riser_504-864
5/15/2013 12:16 PM <dir> FREEDM UR IntArm Gel-Free Riser
5/28/2014 10:17 PM <dir> FREEDM URibbon Gel-Filled IntArm Riser
5/15/2013 12:34 PM <dir> FREEDM URibbon Gel-Free
7/26/2017 3:36 AM <dir> FREEDM-B2-Breakout_TB-2,4mm
12/12/2017 11:17 AM <dir> FREEDM-B2-Gel-Free-Indoor-Outdoor
4/1/2015 2:13 PM <dir> FREEDMBreakout InOut TB3
9/28/2016 12:56 PM <dir> FREEDMOneUnitizedIntArmPlenum
9/28/2016 2:59 PM <dir> FREEDMOneUnitizedPlenum
2/21/2012 11:03 PM <dir> INACTIVE
4/15/2011 1:32 AM <dir> Industrial LSZH Corrugated Armor
4/2/2015 2:37 PM <dir> Industrial LSZH dielectric
8/18/2015 3:13 PM <dir> Industrial LSZH DJ dielectric
7/27/2011 3:12 PM <dir> Industrial LSZH IntArm
10/14/2014 7:05 PM <dir> J-B(ZN)H
9/3/2012 9:41 AM <dir> J-D(ZN)H LT
4/18/2011 10:09 AM <dir> J-DH CT
9/3/2012 9:38 AM <dir> J-DH LT
8/3/2017 4:08 AM <dir> J-VH
12/16/2014 8:12 AM <dir> LANscape Micromodule Indoor Cable LT 1.35
8/1/2017 4:21 AM <dir> Loose Tube Circuit Integrity
4/20/2015 12:18 PM <dir> LSZH Ribbon
4/17/2015 3:18 PM <dir> LSZH Ribbon Gel-Filled
8/23/2016 8:36 AM <dir> LSZH UltraRibbon Gel-Free
6/7/2012 1:07 PM <dir> LSZH UltraRibbon_504-864
6/5/2015 9:03 PM <dir> LSZH URibbon Gel-Fill Indoor 504-864
9/4/2012 7:09 AM <dir> MIC 250 Distribution Plenum
8/14/2015 1:13 PM <dir> MIC 250 Int Arm Dist Plenum
8/1/2012 3:12 PM <dir> MIC 250 Interconnect Plenum
6/20/2012 11:44 AM <dir> MIC DX Arm Plenum
6/20/2012 11:38 AM <dir> MIC DX Arm Riser
10/31/2016 1:15 PM <dir> MIC IntArm Plenum
10/31/2016 1:12 PM <dir> MIC IntArm Riser
7/19/2016 3:00 PM <dir> MIC Plenum
3/3/2016 12:14 PM <dir> MIC Riser
3/27/2017 7:35 PM <dir> MIC Unitized IntArm Plenum
9/22/2016 8:31 AM <dir> MIC Unitized IntArm Riser
9/22/2016 12:30 PM <dir> MIC Unitized Plenum
9/28/2016 10:41 AM <dir> MIC Unitized Riser
10/8/2015 3:19 PM <dir> Micro-Module Interconnect
7/8/2011 9:27 AM <dir> Mining and Petrochemical LT
3/10/2015 2:10 PM <dir> MiniXtend Binderless FastAccess
8/5/2015 5:13 AM <dir> MiniXtend CT
6/21/2016 11:10 AM <dir> MiniXtend HD
6/21/2016 11:04 AM <dir> MiniXtend LT
4/24/2017 8:11 AM <dir> Oil_and_Gas_FRNC
9/16/2016 6:29 PM <dir> OpticalFibreCableLTAll-Dielectric
6/28/2017 10:41 PM <dir> Pretium EDGE DFX 250 Riser
12/2/2016 1:25 PM <dir> Ribbon Cable Plenum
1/12/2016 4:16 PM <dir> Ribbon Cable Riser
7/7/2011 8:33 PM <dir> Ribbon IntArmored Plenum
7/7/2011 7:14 PM <dir> Ribbon Interconnect Plenum
7/7/2011 9:18 PM <dir> Ribbon Interconnect Riser
5/26/2014 12:01 AM <dir> RibbonIntArmored Riser
10/12/2015 1:55 PM <dir> ROC Drop Die_Toneable
5/30/2012 11:55 AM <dir> ROC Drop_FastAccess
12/11/2015 5:04 PM <dir> RPX Gel-Free Ribbon
8/25/2011 4:24 PM <dir> Ruggedized Ribbon Plenum
7/30/2012 4:02 PM <dir> Single-Fiber TB Plenum
9/22/2013 2:12 PM <dir> Single-Fiber TB Riser
12/2/2015 6:16 AM <dir> Single-Fiber Tight Buffer
5/2/2011 11:39 AM <dir> Solo ADSS DJ
5/9/2017 4:44 AM <dir> SOLO ADSS Med Span
5/8/2017 8:42 AM <dir> SOLO ADSS Short Span
12/12/2011 2:40 PM <dir> SST-Drop Gel-Filled Toneable
5/19/2014 12:31 PM <dir> SST-Drop Indoor-Outdoor
9/26/2012 9:49 AM <dir> SST-Drop IO Toneable
12/12/2011 2:29 PM <dir> SST-Drop Single-Tube Gel-Filled
1/26/2017 3:08 PM <dir> SST-Ribbon Armored
5/10/2014 4:23 PM <dir> SST-Ribon Dielectric
9/15/2011 6:37 PM <dir> SST-UR-Armored
9/15/2011 6:44 PM <dir> SST-UR-Dielectric
10/29/2013 2:18 PM <dir> SSTDrop FREEDM LSZH
1/23/2015 11:04 AM <dir> System Indoor Cable
4/10/2014 2:48 PM <dir> Tactical Cable
11/30/2017 8:05 AM <dir> U-BQ(ZN)BH
7/28/2015 10:54 AM <dir> UltraRibbon Gel-Free Plenum
5/16/2012 2:57 PM <dir> UltraRibbon Riser
6/5/2012 12:36 PM <dir> UltraRibbon Riser Int.Armored
7/7/2011 10:53 AM <dir> Zipcord Plenum
9/22/2013 1:48 PM <dir> Zipcord Riser
1/23/2015 11:54 AM <dir> Zipcord TB Indoor Cable