csmedia.corning.com - /opcomm/Images/FO Cables_cross section images/


[To Parent Directory]

10/14/2015 4:19 AM <dir> 5mm Round Drop Cable
7/20/2018 6:53 AM <dir> 900 micron buffered fiber
2/21/2017 5:20 AM <dir> A-D(ZM)(SG)2Y
12/8/2011 5:54 AM <dir> A-DQ(BN)2Y CT
10/25/2018 7:06 AM <dir> A-DQ(BN)2Y LT
10/11/2018 4:52 AM <dir> A-DQ(BN)H CT
12/18/2018 12:58 PM <dir> A-DQ(BN)H LT
11/7/2013 5:24 AM <dir> A-DQ(ZN)(L)2Y(SR)2Y
12/8/2011 5:54 AM <dir> A-DQ(ZN)(SR)2Y CT
4/5/2019 7:53 AM <dir> A-DQ(ZN)(SR)2Y LT
9/11/2012 9:03 AM <dir> A-DQ(ZN)(SR)H CT
5/6/2015 5:19 AM <dir> A-DQ(ZN)(SR)H DTC CT
6/11/2015 7:29 AM <dir> A-DQ(ZN)(SR)H DTC LT
9/19/2012 2:26 AM <dir> A-DQ(ZN)(SR)H LT
7/5/2019 6:14 AM <dir> A-DQ(ZN)2Y LT
10/14/2015 4:19 AM <dir> A-DQ(ZN)2Y(SR)2Y
11/7/2013 5:30 AM <dir> A-DQ(ZN)2Y(SR)2Y Light Duty
9/3/2012 9:08 AM <dir> A-DQ(ZN)B2Y CT
9/3/2012 8:39 AM <dir> A-DQ(ZN)B2Y LT
9/3/2012 9:45 AM <dir> A-DQ(ZN)BH CT
9/3/2012 9:15 AM <dir> A-DQ(ZN)BH LT
8/6/2014 7:05 AM <dir> A-DQ(ZN)H LT
9/13/2019 8:05 AM <dir> A-DQ(ZN)H(SR)H DTC LT
10/20/2015 10:58 AM <dir> A-DQ(ZN)H(SR)H LT
10/12/2012 4:22 AM <dir> A-DQ2Y(ZN)2Y
12/7/2015 7:40 AM <dir> A-DT2Y_Central_Tube
12/15/2014 5:39 AM <dir> A-VQ(BN)H
10/14/2015 4:19 AM <dir> ActiFi DAS FREEDM IntArm
6/4/2014 2:56 PM <dir> ActiFi DAS Plenum
6/4/2014 7:41 PM <dir> ActiFi DAS Plenum IntArm
6/4/2014 3:37 PM <dir> ActiFi FREEDM DAS
10/9/2015 11:49 AM <dir> ActiFi TB Plenum
9/9/2015 2:24 PM <dir> ALTOS DJ
12/8/2011 5:54 AM <dir> ALTOS DJ SA
12/8/2011 5:54 AM <dir> ALTOS F8 gel-filled Armored
12/8/2011 5:54 AM <dir> ALTOS F8 gel-filled dielectric
12/8/2011 5:54 AM <dir> ALTOS F8 gel-free Armored
12/8/2011 5:54 AM <dir> ALTOS F8 gel-free dielectric
2/18/2016 3:25 PM <dir> ALTOS FastAccess Technology
4/2/2012 4:38 PM <dir> ALTOS gel-filled dielectric
8/10/2012 11:14 AM <dir> ALTOS gel-filled DJ
6/1/2015 11:24 AM <dir> ALTOS gel-filled DJ SA
12/8/2011 5:54 AM <dir> ALTOS gel-filled TJ DA
3/1/2017 2:36 PM <dir> ALTOS Gel-Free Dielectric
5/5/2011 7:51 PM <dir> ALTOS Lite DJ DA
8/9/2011 1:07 PM <dir> ALTOS Lite gel-filled DJ DA
11/5/2015 2:25 PM <dir> ALTOS Lite gel-filled SJ SA
12/7/2011 11:00 AM <dir> ALTOS Lite Low Temp gel-filled SJ SA
11/16/2011 1:27 PM <dir> ALTOS Lite Low Temp gel-free SJ SA
3/2/2017 4:00 PM <dir> ALTOS Lite SJ SA
10/25/2011 12:17 PM <dir> ALTOS Low Temp dielectric
11/30/2011 11:18 AM <dir> ALTOS Low Temp DJ SA
12/7/2011 10:53 AM <dir> ALTOS Low Temp gel-filled dielectric
10/25/2011 11:12 AM <dir> ALTOS Low Temp gel-filled DJ SA
12/11/2015 4:31 PM <dir> ALTOS RIbbon Gel-Filled
12/11/2015 4:26 PM <dir> ALTOS Ribbon Gel-Free
9/19/2019 3:10 AM <dir> ALTOS TJ DA
8/3/2016 11:19 AM <dir> ALTOS-Binderless
1/23/2017 4:32 PM <dir> ALTOSArmoredGel-Free
5/23/2017 10:58 AM <dir> ALTOSLiteSJSAFastAccess
6/16/2015 10:18 AM <dir> Buffered Fiber Telcordia
11/21/2017 9:16 AM <dir> ClearCurve Compact Drop
5/14/2012 7:59 AM <dir> ClearCurve Rugged Drop
5/2/2014 9:35 AM <dir> Composite SST-Ribbon_SST-UltraRibbon
10/10/2019 5:11 AM <dir> Costumized Cable
6/13/2012 1:22 PM <dir> DFX Plenum
9/22/2013 1:19 PM <dir> DFX Riser
9/27/2019 8:16 AM <dir> Drop
1/16/2014 1:12 PM <dir> DualDrop
10/21/2016 3:22 AM <dir> Fan-Out Plenum
7/25/2011 4:48 PM <dir> Fan-Out Riser
5/14/2015 7:54 AM <dir> FREEDM Breakout InOut TB3
4/27/2015 1:45 PM <dir> FREEDM Breakout TB 2.0 mm
5/14/2015 12:58 PM <dir> FREEDM Breakout TB 2.8mm
5/15/2015 8:53 AM <dir> FREEDM Fan-Out Cold Temp
4/24/2012 12:53 PM <dir> FREEDM Fan-Out Riser
10/9/2018 7:09 AM <dir> FREEDM Indoor_Outdoor TB
2/18/2014 10:36 AM <dir> FREEDM IO Multipurpose Cable
7/25/2011 4:58 PM <dir> FREEDM LST IntArm Riser
4/16/2013 8:12 PM <dir> FREEDM LST Plenum
10/11/2012 8:53 AM <dir> FREEDM LST Riser
10/6/2016 3:55 AM <dir> FREEDM LT IntArm Plenum
5/9/2011 12:42 PM <dir> Freedm LT IntArm Riser
9/16/2015 1:18 PM <dir> FREEDM LT Plenum
9/25/2014 3:08 PM <dir> FREEDM LT Riser
10/12/2016 9:10 AM <dir> FREEDM One IntArm Plenum
10/13/2016 6:04 AM <dir> FREEDM One IntArm Riser
10/13/2016 7:19 AM <dir> FREEDM One Plenum
10/13/2016 9:08 AM <dir> FREEDM One Riser
2/27/2018 12:20 PM <dir> FREEDM One Unitized IntArm Riser
9/27/2016 7:11 PM <dir> FREEDM One Unitized Riser
10/15/2012 9:19 PM <dir> FREEDM Ribbon
5/16/2017 11:30 AM <dir> FREEDM Ribbon IntArm
5/16/2017 11:30 AM <dir> FREEDM Ribbon IntArm G-Fill Riser
4/30/2015 12:26 PM <dir> FREEDM TB IO Dielectric Armor
5/4/2016 8:38 AM <dir> FREEDM UltraRibbon Gel-Filled IntArm Riser
8/11/2015 11:47 AM <dir> FREEDM UltraRibbon Gel-Filled Riser
9/9/2013 8:27 AM <dir> FREEDM UltraRibbon Riser_504-864
2/10/2016 8:58 AM <dir> FREEDM UR IntArm Gel-Free Riser
5/13/2013 3:31 PM <dir> FREEDM URibbon Gel-Free
7/18/2017 10:20 AM <dir> FREEDM-B2-Breakout-TB-2,4mm
12/12/2017 11:32 AM <dir> FREEDM-B2-Gel-Free-Indoor-Outdoor
2/18/2019 3:34 PM <dir> FREEDM-RibbonGel-Free
9/27/2016 9:15 PM <dir> FREEDMOneUnitizedIntArmPlenum
9/27/2016 8:12 PM <dir> FREEDMOneUnitizedPlenum
4/24/2012 8:33 AM <dir> INACTIVE
12/8/2011 5:38 AM <dir> Industrial LSZH Corrugated Steel Armor
8/18/2015 3:01 PM <dir> Industrial LSZH Dbl Dielectric
4/2/2015 2:11 PM <dir> Industrial LSZH Dielectric
8/9/2011 8:08 AM <dir> Industrial LSZH Int Armored
5/18/2015 9:44 AM <dir> J-B(ZN)H
9/3/2012 9:40 AM <dir> J-D(ZN)H LT
10/25/2019 6:34 AM <dir> J-DH CT
9/3/2012 9:38 AM <dir> J-DH LT
10/16/2018 3:42 AM <dir> J-VH
12/16/2014 8:21 AM <dir> LANscape Micromodule Indoor Cable LT 1.35
8/1/2017 5:29 AM <dir> Loose Tube Circuit Integrity
6/7/2019 4:47 AM <dir> LooseTubeIndoorGelFree
4/15/2015 8:36 PM <dir> LSZH Ribbon
10/6/2017 11:52 AM <dir> LSZH Ribbon Gel-Filled
8/23/2016 8:19 AM <dir> LSZH UltraRibbon Gel-Free
6/7/2012 1:00 PM <dir> LSZH UltraRibbon_504-864
6/5/2015 7:48 PM <dir> LSZH URibbon Gel-Fill Indoor 504-864
6/29/2017 9:29 AM <dir> LSZHLTGFSingle-Jacket
9/25/2012 9:06 AM <dir> MIC 250 Distribution Plenum
8/14/2015 12:56 PM <dir> MIC 250 Int Arm Dist Plenum
9/29/2016 8:08 PM <dir> MIC 250 Interconnect Plenum
7/25/2011 3:06 PM <dir> MIC DX Armored Plenum
12/1/2011 12:25 PM <dir> MIC DX Armored Riser
10/31/2016 1:25 PM <dir> MIC IntArm Plenum
10/31/2016 1:22 PM <dir> MIC IntArm Riser
10/31/2016 3:05 PM <dir> MIC Plenum
12/8/2016 1:20 PM <dir> MIC Riser
3/27/2017 7:50 PM <dir> MIC Unitized IntArm Plenum
9/21/2016 3:30 PM <dir> MIC Unitized IntArm Riser
9/21/2016 9:04 PM <dir> MIC Unitized Plenum
9/21/2016 9:26 PM <dir> MIC Unitized Riser
11/6/2015 1:26 PM <dir> Micro-Module Interconnect
12/7/2011 11:19 AM <dir> Mining and Petrochemical LT gel-free
1/9/2019 6:51 AM <dir> MiniXtend Binderless FastAccess
8/5/2015 5:04 AM <dir> Minixtend CT
8/2/2016 6:54 AM <dir> MiniXtend HD
3/7/2019 5:57 AM <dir> MiniXtend LT
5/8/2019 10:53 AM <dir> MiniXtendHD_BFA
9/9/2019 2:40 AM <dir> Oil_and_Gas_FRNC
4/24/2017 8:07 AM <dir> OpticalFibreCableLTAll-Dielectric
6/28/2017 10:36 PM <dir> Pretium EDGE DFX 250 Riser
5/21/2011 3:08 PM <dir> Ribbon Int Armored Plenum
5/25/2014 11:14 PM <dir> Ribbon IntArmored Riser
12/9/2015 4:20 PM <dir> Ribbon Interconnect Plenum
7/9/2013 3:19 PM <dir> Ribbon Interconnect Riser
12/2/2016 1:10 PM <dir> Ribbon Plenum
1/12/2016 4:10 PM <dir> Ribbon Riser
5/8/2019 9:57 AM <dir> ROC Drop Die_Toneable
5/8/2019 9:41 AM <dir> ROC Drop_FastAccess
8/9/2019 12:21 PM <dir> RocketRibbon
12/11/2015 4:46 PM <dir> RPX Gel-Free Ribbon
10/12/2012 4:13 AM <dir> Ruggedized Ribbon
6/1/2018 9:40 AM <dir> S-FiberCable_riser_250
6/26/2018 8:32 AM <dir> SensingLiteLTSJSA
6/26/2018 8:56 AM <dir> SensingLTGel-Filled
6/25/2018 8:25 PM <dir> SensingMicroductBFA
5/31/2013 12:40 PM <dir> Single Fiber Plenum
9/23/2013 8:33 AM <dir> Single Fiber Riser
12/18/2018 4:46 AM <dir> Single-Fiber Tight Buffer
5/18/2011 6:00 PM <dir> Solo ADSS DJ
5/8/2017 10:27 AM <dir> Solo ADSS Medium Span
5/5/2017 10:37 AM <dir> Solo ADSS Short Span
11/28/2011 11:49 AM <dir> SST-Drop Gel-Filled Toneable
5/19/2014 12:27 PM <dir> SST-Drop Indoor-Outdoor
9/26/2012 9:47 AM <dir> SST-Drop IO Toneable
11/28/2011 11:49 AM <dir> SST-Drop Single-Tube Gel-Filled
1/26/2017 2:06 PM <dir> SST-Ribbon Armored
12/11/2015 4:47 PM <dir> SST-Ribbon Copper Toneable
5/10/2014 4:10 PM <dir> SST-Ribbon Dielectric
8/23/2016 10:03 AM <dir> SST-UR-Armored
10/18/2018 10:10 AM <dir> SST-UR-Dielectric
10/29/2013 2:12 PM <dir> SSTDrop FREEDM LSZH
7/15/2019 7:05 PM <dir> SSTDrop_STube_GFilled_SelfSupport
1/21/2015 3:32 PM <dir> System Indoor Cable
4/10/2014 2:44 PM <dir> Tactical Cable
7/24/2018 6:14 AM <dir> U-BQ(ZN)BH
6/1/2018 11:35 AM <dir> UDFX_250
7/28/2015 10:31 AM <dir> UltraRibbon Gel-Free Plenum
5/16/2012 2:47 PM <dir> UltraRibbon Riser
6/5/2012 12:24 PM <dir> UltraRibbon Riser IntArmored
6/6/2018 9:23 AM <dir> ZIPCORD
11/30/2015 4:09 PM <dir> Zipcord Plenum
9/22/2013 1:45 PM <dir> Zipcord Riser
10/30/2019 8:08 AM <dir> Zipcord TB Indoor Cable