Gorilla Glass Victus | Toughest Gorilla Glass Yet | Corning Gorilla Glass

Corning Gorilla Glass Victus

CORNING® GORILLA® GLASS VICTUS®

We’ve done the research — surveying nearly 90,000 consumers over the years. The findings are clear. You want your smartphone to be more scratch resistant. And you need better protection from the damage caused when these devices are dropped. But, it’s not one or the other — you want both. Introducing Corning® Gorilla® Glass Victus® — the toughest Gorilla® Glass yet, with significant improvement in both drop and scratch performance, for the first time ever in the Gorilla Glass family. In our lab tests, Gorilla Glass Victus survived drops onto hard, rough surfaces from up to 2 meters. Competitive aluminosilicate glasses, from other manufacturers, typically fail when dropped from 0.8 meters. Additionally, the scratch resistance of Gorilla Glass Victus is up to 4x better than competitive aluminosilicate. Gorilla Glass Victus is the tough device glass you’ve been asking for. We look forward to helping device manufacturers deliver this toughness on your next device.

View Product Information Sheet >>

share