Corning® ClearCurve® fiber solutions can be bent around corners, enabling faster and easier installation, and providing space savings and better aesthetics – all without sacrificing performance.
Bend Matters
Bend Matters
Fiber Solutions to Address Space Constraints in Access Networks
These challenges have driven innovative cable designs, enabled by fiber developments resulting in smaller, lighter-weight products that are easier to install and that extend the life of existing infrastructure.
Corning® ClearCurve® ZBL Fiber Solution
We continue to lead the industry in the bend-insensitive category with ClearCurve ZBL optical fiber, which sets the standard for bend performance while remaining compliant to the most stringent requirements of ITU-T G.652.D and G.657.
Corning® ClearCurve® Multimode Fiber Bending Video
Our ClearCurve multimode fiber deliver the best macrobending performance in the industry. As a result, these fibers enable superior bandwidth performance for data centers and other enterprise networks.
Bend, Bandwidth, or Both: Making the Right Choice for Your Enterprise Network
An e-brief presentation that details the benefits of bend-insensitive multimode fiber and why it is best suited for data centers and other enterprise network installations.
Tutorials and Videos
Bend Matters
Bend Matters
Corning® ClearCurve® fiber solutions can be stapled and bent around corners, enable faster and easier installation, and provide space savings and better aesthetics – all without sacrificing performance.
Corning® ClearCurve® fiber solutions can be stapled and bent around corners, enable faster and easier installation, and provide space savings and better aesthetics – all without sacrificing performance.
Learn MoreLoss Matters
Loss Matters
Corning is the leader in every category of low-loss optical fiber technology. Corning's fibers enable high-purity transmissions over long-haul networks at higher speeds and at a lower cost.
Corning is the leader in every category of low-loss optical fiber technology. Corning's fibers enable high-purity transmissions over long-haul networks at higher speeds and at a lower cost.
Learn MoreInnovation Matters
Innovation Matters
In 1970, three Corning scientists developed the world's first low-loss optical fiber. Meet the founders: Drs. Robert Maurer, Donald Keck, and Peter Shultz.
In 1970, three Corning scientists developed the world's first low-loss optical fiber. Meet the founders: Drs. Robert Maurer, Donald Keck, and Peter Shultz.
Learn MoreFiber Matters
Fiber Matters
In today’s world of global telecommunications, optical fiber is the core of connectivity, providing the medium through which networks instantaneously transmit voice, data, and video along a strand of glass that is stronger than steel yet thinner than a human hair.
In today’s world of global telecommunications, optical fiber is the core of connectivity, providing the medium through which networks instantaneously transmit voice, data, and video along a strand of glass that is stronger than steel yet thinner than a human hair.
Learn More