Products
AF Explorer
D-AF-EXP-STD-075 is the default configuration of the Corning® Varioptic® AF Explorer kit. It is based on the Sony IMX 335 sensor and Corning® Varioptic® C-S-25H0-075 Auto Focus lens module and includes:
Main board
Sensor Board (Sony IMX335 - 5MP 1/2.8”)
Corning Varioptic C-S-25H0-075 auto focus lens module
Time of Flight (TOF) sensor
Dedicated software
Documentation Package
Additional options are available for this development kit. Click Here for more information.
D-A-16F
Kit contains:
1 A-16FX
1 A-16FX-P31
1 Maxim Drivboard
1 VHD-09
1 FPC-A-31
1 USB-M Universal, USB cable
FocusLab Software
Documentation Package
D-A-PE-25H
Kit contains:
1 A-PE-25H-33
1 Maxim Drivboard
1 USB-M Universal, USB cable
FocusLab Software
Documentation Package
D-A-25H-D0
Kit contains:
1 A-25HX-D0
1 A-P-25HX-D0-33
1 Maxim Drivboard
1 VHD-07
1 FPC-A-33
1 USB-M Universal, USB cable
FocusLab Software
Documentation Package
D-A-39N
Kit contains:
1 A-39NX
1 A-39NX-P37
1 Maxim Drivboard
1 VHD-06
1 FPC-A-37
1 USB-M Universal, USB cable
FocusLab Software
Documentation Package
D-A-58N
Kit contains:
1 A-58NX
1 A-58NX-P37
1 Maxim Drivboard
1 VHD-10
1 FPC-A-37
1 USB-M Universal, USB cable
FocusLab Software
Documentation Package
D-S Kits
Kit contains:
2 C-S Modules
1 Maxim Drivboard
1 USB-M Universal, USB cable
FocusLab Software
Documentation Package
D-u-25H0-075
Kit contains:
1 C-u-25H0-075
1 Maxim Drivboard
1 C-Series Microscopy Set
1 USB-M Unversal, USB cable
FocusLab Software
Documentation Package
D-C Kit
Kit contains:
1 C-C-39N0-XXX-YYY
1 C-C Com board and cable
FocusLab Software
Documentation Package
D-C Kits 20MP/1.1"
Kit contains:
1 C-C-39N0-A1-160
1 USB-M Universal and cable
FocusLab Software
Documentation Package
D-T Kits
Kit contains:
1 C-T-39N0-A1-XXX
1 cable
FocusLab Software
Documentation Package
D-u-39N0-160
Kit contains:
1 C-C-39N0-XXX-YYY
1 C-C Com board and cable
1 Adaptor ring
2 C-mount tubes (20 & 50mm length)
FocusLab Software
Documentation Package
Software
FocusLab
FocusLab allows controlling the C-Mount lens through the C-C Series Com Board. The software controls the output voltage on the lens. A specific dialog box enables to send advanced commands to the C-Mount lens. A LabView VI is also provided to control the C-Mount lens through a LabView program. A specific documented DLL allows integrating this in a C-code program. Focuslab allows also to control the USB-M Drivboard.